SLAAE47A May   2022  – August 2022 DAC11001A , DAC11001B

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2DAC Error Sources
    1. 2.1 Offset Error
    2. 2.2 Gain Error
    3. 2.3 Integral Non Linearity (INL)
    4. 2.4 Noise Sources
  5. 3Error Sources from Reference
    1. 3.1 Initial Accuracy
    2. 3.2 Temperature Drift
    3. 3.3 Load Regulation Error
    4. 3.4 Line Regulation Error
    5. 3.5 0.1 - 10 Hz Peak-to-Peak Noise
    6. 3.6 Example Using REF7025
  6. 4Error Sources from Inverting and Non-Inverting Gain Stage
    1. 4.1 Input Offset Voltage Error
    2. 4.2 Input Offset Voltage Drift Error
    3. 4.3 Power Supply Rejection Ratio (PSRR) Error
    4. 4.4 Open Loop Gain Error
    5. 4.5 Resistor Tolerance Error
  7. 5Example Calculation using DAC11001A
  8. 6Error Summary
  9. 7References
  10. 8Revision History

Integral Non Linearity (INL)

The integral nonlinearity error (sometimes referred to as simply linearity error) is the deviation of the values on the actual transfer function from a straight line. This straight line can be either a best-fit straight line which is drawn so as to minimize these deviations or it can be a line drawn between the end points of the transfer function once the gain and offset errors have been compensated. The second method is called end-point linearity and is the usual definition adopted in data sheets.

Equation 3. I n t e g r a l   N o n   L i n e a r i t y   E r r o r   ( p p m )     =   I N L   E r r o r   ( L S B ) 2 R e s o l u t i o n - 1   ×   10 6