SLAAED5A June 2023 – September 2025 AFE11612-SEP , OPA4H199-SEP
The AFE11612-SEP has two sets of remote temperature sensor inputs that can be used to monitor the temperature of two diode-connected transistors placed near the PAs. The two temperature sensors have programmable alarm thresholds that can trigger an alarm state and disable the DAC outputs.