SLAAEF9A November 2023 – May 2025 MSPM0C1104 , MSPM0G3507 , MSPM0H3216 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The RL78 family of devices offer a series of devices having different types of amplifier. There are PGA and Amplifier Unit that contains three OPAs and 1 PGA in RL78. The MSPM0 OPA modules are completely flexible, and can individually, or in combination, replace many discrete amplifiers in sensing or control applications. The differences between MSPM0 OPA modules and RL78 Amplifier Unit are included in Table 5-5.
Only MSPM0L1306 and MSPM0G3507 support OPA. And MSPM0L1345 has TIA.
| Feature | RL78 | MSPM0 |
|---|---|---|
| GBW (low-power mode) | 1.5kHz (PGA), 60kHz (OPA) | 1MHz (low-power mode) |
| GBW (standard mode) | 67kHz (PGA), 1.7MHz (OPA) | 6MHz (standard mode) |
| Amplifier configurations or types | General-purpose Amplifier | General-purpose mode |
| Buffer mode | Equivalent | |
| PGA peripheral | PGA mode (inverting or noninverting) | |
| Differential amplifier mode | Equivalent | |
| No | Cascade amplifier mode | |
| Input/output routing | External pin routing | External pin routing |
| Internal connections to DAC and ADC | Internal connections to ADC and COMP modules | |
| Fault detection | No | Burnout current source (BCS) |
| Chopper stabilization | No | Standard (selectable chopping frequency) |
| ADC assisted chop | ||
| Disabled | ||
| Reference voltages | Internal bias voltage 1V | Internal VREF (MSPM0G devices only) |
| DAC12 (H1D) | DAC12 (MSPM0G devices only) | |
| DAC8 (H1D) | DAC8 (devices with COMP module only) |
OPA Code Examples: information about OPA code examples can be found in the MSPM0 SDK examples guide.