SLAAEF9A November 2023 – May 2025 MSPM0C1104 , MSPM0G3507 , MSPM0H3216 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
| Renesas RL78 G Series | Renesas RL78 L Series | Renesas RL78 I Series | Renesas RL78 F Series | TI MSPM0 Gx Series | TI MSPM0 Lx Series | TI MSPM0 Cx Series | TI MSPM0 Hx Series | ||
|---|---|---|---|---|---|---|---|---|---|
| Core | RL78 CPU core | Arm Cortex-M0+ | |||||||
| Frequency | 16/20/24/32 MHz | 24MHz | 24/32 MHz | 24/32/40 MHz | 80MHz | 32MHz | 24MHz, 32MHz(1) | 32MHz | |
| Supply voltage | 1.6/1.8/2/2.7-5.5 V, 1.6-3.6 V |
1.6-5.5 V 1.8-3.6/5.5 V |
1.7/1.9/2.4/2.7-5.5 V, 1.6-3.6 V |
2.7-5.5 V,1.8-5.5 V | 1.62-3.6 V | 1.62-3.6 V | 1.62-3.6 V | 4.5-5.5 V(2) | |
| Temperature | -40-125°C, -25-75°C |
-40-85°C, -40-125°C | -40-85°C, -40-105°C, -40-125°C |
-40-105°C, -40-125°C, -40-150°C | -40-125°C | -40-125°C | -40 to 125°C | -40 to 125°C | |
| Memory | 768KB to 1KB | 256KB to 8KB | 512KB to 8KB | 512KB to 8KB | 128KB to 32KB | 64KB to 8KB | 16KB to 8KB | 64KB to 32KB | |
| RAM | Up to 144KB | Up to 32KB | Up to 32KB | Up to 4KB | Up to 32KB | Up to 4KB | Up to 8KB | Up to 8KB | |
| GPIO (max) | 130 | 79 | 76 | 130 | 60 | 28 | 45 | 45 | |
| Analog | ADC | Up to 12-bit x 28-ch | Up to 12-bit x 14-ch | Up to 12-bit x17-ch | Up to 12-bit x 25-ch | 2x 4-Msps 12-bit | 1x 1-Msps 12-bit ADC | Yes(C1103/4 don't support) | Yes |
| DAC | Up to 10-bit x 2-ch | Up to 12-bit x 2-ch | 12-bit x 1-ch(RL/I1E) | 8-bit x 1-ch | 12-bit | 8-bit | 1x 1.5-Msps 12-bit ADC(Up to 27-ch) | 1x 1.5-Msps 12-bit ADC(Up to 27-ch) | |
| Comparator |
Up to 2-ch |
Up to 2-ch | Up to 2-ch | Up to 1-ch | 3x high-speed | 1x high-speed | 8-bit(C1103/4 don't support) | none | |
| Communication (max number) | UART | 4 | 4 | 4 | 5 | 4 | 2 | 1x high-speed(C1103/4 don't support) | none |
| I2C | 10 | 5 | 4 | 5 | 2(Fast) | 2(Fast) | 2x 4 Mbit/s | 3x 4 Mbit/s | |
| SPI | 0 | 4 | 1 | 4 | 2 | 1 | 1, up to 1 Mbit/s | 2, up to 1 Mbit/s | |
| CAN | 0 | 0 | 0 | 2 | 1(CAN-FD) | 0 | 12 Mbit/s | 16 Mbit/s | |
| LIN | 1 (UART support) | 3 (UART support) | 1 (UART support) | ||||||
| Other key peripherals and features | Intern boost LCD USB(RL/G1A) 1-ch PGA Bluetooth(RL/G1D) 1% oscillator |
Intern boost LCD USB(RL78/L1C) 3 - ch AMP |
LCD 1-ch PGA 3-ch AMP USB VBAT, sigma-delta AFE |
MATHACL, ASIL-B, 150°C | 2x op amps CAN-FD, USB, Fast4Msps sim-sam ADCs, Math acceleration |
2x op amps LCD(L2228) |
Smallest QFN package (2x2)
and BGA package(0.861x1.6), 0.5/0.65 mm pitch packages, Pin-compatible with
industry DMA |
5V powerDMAWindow watchdog timer | |
| Timer number | 1/2/4/5 | 1/2/3 | 1/2/5 | 1/2 | 4 | 7 | 5(C1103/4 support 3 timers) | 4 | |
| Pin count | 16-128 pins | 32-100 pins | 20-100 pins | 20-144 pins | 20-100 pins | 16-80 pins | 8-48 pins | 20-48 pins | |
| Security | CRC, RNG, AES library, SHA hash function library, RSA library |
CRC, AES GCM |
CRC, | CRC | CRC, TRNG, AES256 | CRC | Active: 100µA/MHz Standby: 5µA |
N/A | |
| Low power (3) | Active: Low to 37.5μA/MHz Stop: Low to 0.2μA | Active: Low to 66μA/MHz Stop:Low to 0.23μA | Active: Low to 96μA/MHz Stop:Low to 0.23μA | (Not mentioned) | Active: 85µA/MHz Standby: 1.5µA | Active: 71µA/MHz Standby: 1µA | Smallest QFN package (2x2)
and BGA package(0.861x1.6), 0.5/0.65 mm pitch packages, Pin-compatible with
industry DMA |
5V powerDMAWindow watchdog timer | |