SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VDD | Supply voltage | 1.62 | 3.6 | V | |||
| CVDD | Capacitor placed between VDD and VSS | 10 | μF | ||||
| IVDD | Current of VDD pin | MSPM0C1103 and MSPM0C1104 | -40℃ ≤ Ta ≤ 85℃ | 80 | mA | ||
| MSPM0C1105 and MSPM0C1106 | -40℃ ≤ Tj ≤ 130℃ | 100 | |||||
| -40℃ ≤ Tj ≤ 85℃ | 80 | ||||||
| IIO | Current for SDIO pin | 6 | mA | ||||
| Current for ODIO pin | 20 | mA | |||||
| TA | Ambient temperature, S version | –40 | 125 | °C | |||
| TJ | Max junction temperature, S version | 130 | °C | ||||
| fMCLK | MCLK, CPUCLK, ULPCLK frequency | MSPM0C1103 and MSPM0C1104 | with 0 flash wait states | 24 | MHz | ||
| MSPM0C1105 and MSPM0C1106 | with 0 flash wait states | 24 | |||||
| with 1 flash wait state | 32 | ||||||
SDIO can sink or source a maximum current of 6 mA (typical), which is sufficient to drive a typical LED. The total combined current must be less than IVDD.