SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
A clock output unit is provided for pushing out digital clocks from the device to external circuits or to the frequency clock counter. This feature is useful for clocking external circuitry such as an external ADC that does not have a clock source. The clock output unit has a flexible set of sources to select from and includes a programmable divider.
The MSPM0C1103 and MSPM0C1104 have available clock sources for CLK_OUT:
The selected clock source is divided by 2, 4, 6, 8, 10, 12, 14, or 16 before being output to the pin or to the frequency clock counter.
Figure 4-6 MSPM0C1103 MSPM0C1104 External
Clock OutputThe MSPM0C1105 and MSPM0C1106 have available sources for CLK_OUT:
The selected clock source is divided by 2, 4, 6, 8, 10, 12, 14, or 16 before being output to the pin or to the frequency clock counter.
Figure 4-7 MSPM0C1105 and MSPM0C1106
External Clock Output