SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
A combination of a 10μF plus a 100nF low-ESR ceramic decoupling capacitor is recommended to connect to the DVCC pin (see Figure 2-2). Higher-value capacitors can be used but can impact supply rail ramp-up time. Decoupling capacitors must be placed as close as possible to the decoupled pins (within a few millimeters).
Figure 2-2 Power Supply Decoupling
Circuit