SLAAEG4B October 2023 – July 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0H3216 , MSPM0L1306
The MSPM0 LaunchPad kit include the XDS110 (Lite) circuit. You can also use this debugger to download your firmware into MSPM0 device. Figure 5-5shows the 2.54mm probe on LP-MSPM0C1104. And Figure 5-6 shows the 2.54mm probe and 10-pin probe on LP-MSPM0C1106.
Figure 5-5 Probe on LP-MSPM0C1104
Figure 5-6 Probe on LP-MSPM0C11062.54mm probe: This port supports the SWD protocol and includes a 5V or 3.3V power supply. You can connect SWDIO SWCLK 3V3 GND to the board and download firmware into the MSPM0C device. The 2.54mm Probe on LP-MSPM0C1106 also supports EnergyTrace technology to measure power consumption precisely in real time. For more information for EnergyTrace technology, refer to the EnergyTrace Technology tool page.
10-pin probe: On LP-MSPM0C1106, this port supports the JTAG and SWD protocols and includes a 3.3V power supply. Users can use a 10-pin cable to connect the board and XDS110 and download firmware into an MSPM0C device.