SLAAEH8 October 2024 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
Figure 2-9 shows picture of the AFE881H1 HART transmitter design. Loop power is applied to the board through a terminal at the right side of the board. In series with this connection is a 499Ω resistor. The black clip leads across the resistor are for two HART modems attached to a HART test system. The wires then connect to a power supply that typically runs at 24V.
Figure 2-9 Transmitter Circuit With Modem
Clip Leads Around Test ResistorA second terminal connector is placed in parallel to this system, shown in the figure as unconnected. This connector is used to test two transmitters together in HART multi-drop mode, and is not used for the standard 4-20mA loop.