SLAAEH8 October 2024 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
Table 2-2 shows the current consumption of the various components on the board. The AFE881H1 in particular operates on very low power and can also be operated with a supply as low as 1.8V. The power savings is particularly important because the transmitter must be able to operate with less than 3mA of current, and power savings for this portion can be applied to use in the sensor.
| DEVICE | DESCRIPTION | TYPICAL CURRENT (µA) |
|---|---|---|
| TPS7A0533 | LDO | 4 |
| AFE881H1 | 16-bit DAC | 180 |
| OPA333 (2) | Operational amplifier | 17 (each) |
| TLVH431B | Shunt regulator | 60 |
| MSP430 | Microcontroller | Dependent on firmware |
| ISO7021D (2), ISO7041F | Digital isolation | Dependent on communications |