SLAAEI9A December 2023 – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345
The MSPM0 and STM8 family of MCUs feature SRAM used for storing application data. Table 3-4 shows the comparison of SRAM features. For details, see the device-specific data sheet.
| Features | STM8L and STM8S | MSPM0L, MSPM0C and MSPM0H |
|---|---|---|
| SRAM memory | STM8L Value line: 1 KB to 4 KB STM8L101: 1.5 KB STM8Sxx: 1 KB to 6 KB |
MSPM0Lxx: 2 KB to 4 KB MSPM0Cxx: 1 KB or 8KBMSPM0Hxx: 8KB |
| Parity check | Not supported | MSPM0Lxx: supported(1), MSPM0Cxx: not supported, MSPM0Hxx: not supported |
| ECC | Not supported | MSPM0Lxx: supported(2), MSPM0Cxx: not supported, MSPM0Hxx: not supported |
| Write protection (RAM guard) | Not supported | Supported |
MSPM0 MCUs include low-power high-performance SRAM with zero wait state access across the supported CPU frequency range of the device. SRAM can be used for storing information such as the call stack, heap, and global data, in addition code. The SRAM content is fully retained in run, sleep, stop and standby operating modes, but is lost in shutdown mode. A write protection mechanism is provided to allow the application to dynamically write protect the lower 32 KB of SRAM with 1 KB resolution. On devices with less than 32 KB of SRAM, write protection is provided for the entire SRAM. Write protection is useful when placing executable code into SRAM as write protection provides a level of protection against unintentional overwrites of code by either the CPU or DMA. Placing code in SRAM can improve performance of critical loops by enabling zero wait state operation and lower power consumption.