SLAAET6 August 2025
This section provides the simulation results of the generic signal via impact and optimization:
In this specific design example, the best possible combination is 18mil anti-pad and 26mil ground via spacing, which can achieve S11 < –30dB at 6.75GHz. This high-risk combination is large anti-pad (26mil) + wide spacing (42mil) causing S11 degradation to 14.7dB at 6.75GHz.
The key recommendations for a generic signal via include:
Figure 3-14 Return Loss (S11) With Different
Via Anti-Pad Size and Ground Vias Spacing
Figure 3-15 TDR Impedance With Different
Anti-Pad Size and Ground Vias Spacing