SLASEE5D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
tt | UART receive deglitch time (1) | UCGLITx = 0 | 2 V, 3 V | 12 | ns |
UCGLITx = 1 | 40 | ||||
UCGLITx = 2 | 68 | ||||
UCGLITx = 3 | 110 |
Section 8.12.7.3 lists the supported frequencies of the eUSCI in SPI master mode.