SLASF62A June 2024 – November 2024 DAC80516
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STATIC PERFORMANCE (1) | ||||||
| Resolution | 16 | Bits | ||||
| INL | Relative accuracy | ±1 | ±2 | LSB | ||
| DNL | Differential nonlinearity | -1 | ±0.6 | 1 | LSB | |
| TUE | Total unadjusted error | DAC output range = 0V to 5V | ±0.04 | ±0.15 | %FSR | |
| Offset error | Gain = 1 or 2 | ±0.75 | ±3 | mV | ||
| Zero-scale error | DAC register loaded with all zeroes | 0 | 0.5 | 3 | mV | |
| Full-scale error | DAC register loaded at full-scale code (65535d), DAC output range = 0V to 5V | ±0.04 | ±0.15 | %FSR | ||
| Gain error | Gain = 1 or 2 | ±0.04 | ±0.15 | %FSR | ||
| Offset error drift | ±3 | µV/°C | ||||
| Zero-scale error drift | ±2 | µV/°C | ||||
| Full-scale error drift | ±3 | ppm FSR/°C | ||||
| Gain error drift | ±2 | ppm FSR/°C | ||||
| Output voltage drift over time | TJ = 25°C, DAC code = midscale, 1900 hours |
20 | ppm FSR | |||
| OUTPUT CHARACTERISTICS | ||||||
| Output voltage(2) | Gain = 2 | 0 | 2 × VREF | V | ||
| Gain = 1 | 0 | VREF | ||||
| Output voltage headroom | To AVDD (–50mA ≤ IOUT ≤ 50mA), DAC code = full-scale |
0.5 | V | |||
| Load current | 50 | mA | ||||
| Short-circuit current(3) | Full-scale output shorted to GND | 75 | mA | |||
| Zero-scale output shorted to VDD | 75 | |||||
| Capacitive load(4) | RLOAD = open | 0 | 2 | nF | ||
| DC output impedance | DAC output at AVDD/2 | 0.08 | Ω | |||
| DAC output at AVDD or GND | 10 | |||||
| DYNAMIC PERFORMANCE | ||||||
| Output voltage settling time | ¼ to ¾ scale and ¾ to ¼ scale settling time to ±2 LSB, AVDD = 5.5V, VREFIN = 2.5V, gain = 2 |
6 | µs | |||
| Slew rate | AVDD = 5.5V, VREFIN = 2.5V | 1.7 | V/µs | |||
| Power-on glitch magnitude | DAC code = zero scale | 25 | mV | |||
| Output noise | 0.1Hz to 10Hz, DAC code = midscale | 12 | µVpp | |||
| Output noise density | 1kHz, DAC code = midscale, AVDD = 5.5V, VREFIN = 2.5V |
65 | nV/Hz | |||
| AC PSRR | DAC code = midscale, frequency = 60Hz, amplitude 200mVpp superimposed on AVDD | 80 | dB | |||
| DC PSRR | DAC code = midscale, AVDD = 5V ±0.5V | 0.02 | mV/V | |||
| Code change glitch impulse | 1LSB change around major carrier | 1 | nV-s | |||
| Channel-to-channel ac crosstalk | DAC code = zero scale, full-scale swing on adjacent channel | 1 | nV-s | |||
| Channel-to-channel dc crosstalk | Measured channel at zero scale, adjacent channel at full scale |
12 | µV | |||
| Measured channel at zero scale, all other channels at full scale |
12 | |||||
| Digital feedthrough | DAC code = midscale, fSCLK = 1MHz | 0.1 | nV-s | |||
| Power-up time(5) | Time for DAC channels to power on and output 0V after AVDD ramps to 2.4V, VREFIN = 2.5V. | 120 | µs | |||
| EXTERNAL REFERENCE INPUT | ||||||
| VREFIN | Reference input voltage range | Gain = 1 | 1 | VDD | V | |
| Gain = 2 | 1 | AVDD/2 | ||||
| Reference input current | VREFIN = 2.5V | 85 | µA | |||
| Reference input impedance | 25 | 30 | kΩ | |||
| Reference input capacitance | 5 | pF | ||||
| INTERNAL REFERENCE | ||||||
| VREFOUT | Reference output voltage range | TJ = 25°C | 2.4975 | 2.5025 | V | |
| Reference output drift | 5 | 10 | ppm/°C | |||
| Reference output impedance | 0.2 | Ω | ||||
| Reference output noise | 0.1Hz to 10Hz | 10 | µVpp | |||
| Reference output noise density | 10kHz, reference load = 10nF | 125 | nV/Hz | |||
| Reference load current | -4 | 10 | mA | |||
| Reference load regulation | Source and sink | 175 | µV/mA | |||
| Reference line regulation | 500 | µV/V | ||||
| DIGITAL INPUTS AND OUTPUTS | ||||||
| VIH | High-level input voltage, VIH | AVDD = 2.7V to 5.5V | 0.7 × VIO | V | ||
| VIL | Low-level input voltage, VIL | AVDD = 2.7V to 5.5V | 0.3 × VIO | V | ||
| Input current | ±2 | µA | ||||
| Input pin capacitance | 8 | pF | ||||
| VOH | High-level output voltage, VOH | IOH = 0.2mA | VIO - 0.2 | V | ||
| VOL | Low-level output voltage, VOL | IOL = 0.2mA | 0.4 | V | ||
| Output pin capacitance | 4 | pF | ||||
| POWER REQUIREMENTS | ||||||
| IAVDD | AVDD supply current | Active mode, internal reference enabled, DAC code = full-scale, SPI static | 8.5 | 13 | mA | |
| Active mode, internal reference disabled, DAC code = full-scale, SPI static | 8 | 12.5 | ||||
| AVDD supply current | Power-down mode | 10 | 20 | µA | ||
| IVIO | VIO supply current | 0.1 | 1 | µA | ||