SLASF63A June 2023 – July 2025 DAC539E4W
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | SRAM-ADDR | ||||||||||||||
| X-00h | R/W-00h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | X | X | 00h | Don't care. |
| 7-0 | SRAM-ADDR | R/W | 00h | 8-bit SRAM address. Writing to this register field configures the SRAM address to be accessed next. This address automatically increments after a write to the SRAM. |