SLASF90D October 2023 – January 2026 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
Table 8-6 lists the available peripherals and the register base address for each.
| PERIPHERAL NAME | BASE ADDRESS | SIZE |
|---|---|---|
| VREF | 0x40030000 | 0x2000 |
| WWDT0 | 0x40080000 | 0x2000 |
| TIMG14 | 0x40084000 | 0x2000 |
| TIMG8 | 0x40090000 | 0x2000 |
| GPIO0 | 0x400A0000 | 0x2000 |
| SYSCTL | 0x400AF000 | 0x3000 |
| DEBUGSS | 0x400C7000 | 0x2000 |
| EVENT | 0x400C9000 | 0x3000 |
| NVMNW | 0x400CD000 | 0x2000 |
| I2C0 | 0x400F0000 | 0x2000 |
| UART0 | 0x40108000 | 0x2000 |
| MCPUSS | 0x40400000 | 0x2000 |
| WUC | 0x40424000 | 0x1000 |
| IOMUX | 0x40428000 | 0x2000 |
| DMA | 0x4042A000 | 0x2000 |
| CRC | 0x40440000 | 0x2000 |
| SPI0 | 0x40468000 | 0x2000 |
| ADC0 | 0x40004000 | 0x2000 |
| TIMA0 | 0x40860000 | 0x2000 |
| ADC0(1) | 0x4055A000 | 0x2000 |