SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| CAN0_RX | I | CAN0 receive signal (TXD) | 17, 31 | B2, K10 | A6, G2 | 28, 47 | 28, 47 | 31, 6 | 42, 79 | 52, 99 |
| CAN0_TX | O | CAN0 transmit signal (TXD) | 16, 30 | C2, J10 | A5, G3 | 27, 46 | 27, 46 | 30, 5 | 41, 78 | 51, 98 |
| CAN1_RX | I | CAN1 receive signal (TXD) | E3, H1, K5 | D6 | 21 | 69 | 60, 84, 91 | |||
| CAN1_TX | O | CAN1 transmit signal (TXD) | F1, G2, H6 | C6 | 20 | 68 | 59, 83, 90 |