SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| WAKE | I | Input signal to wake the device from SHUTDOWN mode | 1, 14, 15, 2, 21, 22, 3 | A3, B4, C3, C4, D3, E7, E9, K3, K4 | A3, A4, D4, E2, E5, F1, F2 | 1, 18, 19, 2, 3, 32, 33, 4, 5 | 1, 18, 19, 2, 3, 32, 33, 4, 5 | 10, 11, 33, 34, 35, 38, 39, 56, 57 | 1, 2, 28, 29, 3, 54, 55, 6, 7 | 1, 2, 3, 33, 34, 6, 69, 7, 70 |