SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
All devices include a memory-mapped FACTORY region which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. Please refer to Factory Constants chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual for more information.
| Device | PARTNUM | MANUFACTURER |
|---|---|---|
| MSPM0G1518, MSPM0G1519, MSPM0G3518, MSPM0G3519 | 0xBBA9 | 0x17 |
Device | Part | Variant |
|---|---|---|
MSPM0G1518SPMR | 0x2120 | 0x13 |
MSPM0G1518SPNR | 0x2120 | 0x16 |
MSPM0G1518SPTR | 0x2120 | 0x12 |
MSPM0G1518SPZR | 0x2120 | 0x18 |
MSPM0G1518SRGZR | 0x2120 | 0x11 |
MSPM0G1518SRHBR | 0x2120 | 0x10 |
| MSPM0G1518SZAWR | 0x2120 | 0x19 |
MSPM0G1519SPMR | 0x2407 | 0x13 |
MSPM0G1519SPNR | 0x2407 | 0x16 |
MSPM0G1519SPTR | 0x2407 | 0x12 |
MSPM0G1519SPZR | 0x2407 | 0x18 |
MSPM0G1519SRGZR | 0x2407 | 0x11 |
MSPM0G1519SRHBR | 0x2407 | 0x10 |
| MSPM0G1519SZAWR | 0x2407 | 0x19 |
MSPM0G3518SPMR | 0x1205 | 0x13 |
MSPM0G3518SPNR | 0x1205 | 0x15 |
MSPM0G3518SPTR | 0x1205 | 0x12 |
MSPM0G3518SPZR | 0x1205 | 0x16 |
MSPM0G3518SRGZR | 0x1205 | 0x11 |
MSPM0G3518SRHBR | 0x1205 | 0x10 |
MSPM0G3518SZAWR | 0x1205 | 0x19 |
MSPM0G3519SPMR | 0x1508 | 0x13 |
MSPM0G3519SPNR | 0x1508 | 0x15 |
MSPM0G3519SPTR | 0x1508 | 0x12 |
MSPM0G3519SPZR | 0x1508 | 0x16 |
MSPM0G3519SRGZR | 0x1508 | 0x11 |
MSPM0G3519SRHBR | 0x1508 | 0x10 |
MSPM0G3519SZAWR | 0x1508 | 0x19 |