SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
The comparator peripheral in the device compares the voltage levels on two inputs terminals and provides a digital output based on this comparison. It supports the following key features:
| IPSEL / IMSEL BITS | POSITIVE TERMINAL INPUT | NEGATIVE TERMINAL INPUT |
|---|---|---|
| 0x0 | COMP0_IN0+ | COMP0_IN0- |
| 0x1 | COMP0_IN1+ | COMP0_IN1- |
| 0x2 | COMP0_IN2+ | COMP0_IN2- |
| 0x3 | COMP0_IN3+ | - |
| 0x5 | - | Temperature Sensor |
| CTL2.BLANKSRC | Blanking Source Selected |
|---|---|
| 1 | TIMA0.CC2 |
| 2 | TIMA0.CC3 |
| 3 | TIMA0.CC1 |
| 4 | TIMG0.CC1 |
| 5 | TIMG1.CC1 |
| 6 | TIMG8.CC1 |
For more information about device analog connections, refer to Section 8.27.
For more details, see the COMP chapter of the MSPM0 C-Series Microcontrollers Technical Reference Manual.