SLAT162 February   2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   Selecting the Right Microcontroller Doesn’t Have to be Complicated
  2.   MCU Fundamentals: Done Better, at the Lowest Cost
  3.   Broadly Scalable
  4.   Cost Optimized
  5.   Simple to Use

Broadly Scalable

Get the most out of your hardware and software investments with pin-to-pin compatibility and software compatibility. From basic, low pin count 32-MHz MCUs to more integrated MSPM0G350x 80-MHz MCUs with CAN-FD and the best analog, MSPM0 has a feature set optimized for every application.

Future-proofed for increased compute
  • Scale from 32 MHz up to 80 MHz when applications require more performance
  • Available acceleration for divide, square root, multiply-accumulate, and trigonometric functions
  • Execute from flash memory at 80 MHz with just two wait states, enabling a >20% compute performance increase compared with competing solutions limited to two wait states at just 64 MHz
Broad memory and package options

More information

  • Start from just 8KB and scale up to 128KB of on-chip flash, with up to 32KB of single-cycle, low-power SRAM
  • MSPM0 G-series MCUs enable CAN-FD with 128KB flash in the industry’s smallest 20-pin leaded package
  • 16-pin leaded SOT package provides twice the number of pins in half the PCB area of competing SOIC-8 MCUs
Industry leading analog in three scalable levels

More information

  • For basic applications, MSPM0 enables simple, accurate sensing with fast and accurate 12-bit SAR ADCs featuring convenient functions including a window comparator and hardware averaging (up to 14-bit result)
  • The MSPM0L13xx family adds a comparator and the industry's first zero-drift, chopper-stabilized op-amps in an MCU, enabling designers to eliminate more PCB components without compromising on accuracy
  • MSPM0G150x and MSPM0G350x families provide dual, simultaneous sampling SAR ADCs, three fast comparators, two zero-drift chopper-stabilized op-amps, and a 12-bit voltage DAC