SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
| * RLCX.A | Rotate left through carry address-word | ||
| * RLCX.[W] | Rotate left through carry word | ||
| * RLCX.B | Rotate left through carry byte | ||
| Syntax |
RLCX.A dst | ||
RLCX dst
or
RLCX.W dst | |||
RLCX.B dst | |||
| Operation | C ← MSB ← MSB-1 .... LSB+1 ← LSB ← C | ||
| Emulation |
ADDCX.A dst,dst | ||
ADDCX dst,dst | |||
ADDCX.B dst,dst | |||
| Description | The destination operand is shifted left one position as shown in Figure 4-45. The carry bit (C) is shifted into the LSB and the MSB is shifted into the carry bit (C). | ||
| Status Bits | N: | Set if result is negative, reset if positive | |
| Z: | Set if result is zero, reset otherwise | ||
| C: | Loaded from the MSB | ||
| V: | Set if an arithmetic overflow occurs: the initial value is 040000h ≤ dst < 0C0000h; reset otherwise | ||
| Set if an arithmetic overflow occurs: the initial value is 04000h ≤ dst < 0C000h; reset otherwise | |||
| Set if an arithmetic overflow occurs: the initial value is 040h ≤ dst < 0C0h; reset otherwise | |||
| Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | ||
| Example | The 20-bit value in R5 is shifted left one position. | ||
RLCX.A R5 ; (R5 x 2) + C -> R5| Example | The RAM byte LEO is shifted left one position. PC is pointing to upper memory. | ||
RLCX.B LEO ; RAM(LEO) x 2 + C -> RAM(LEO)
Figure 4-45 Destination Operand-Carry Left Shift