SLAU278AH May 2009 – March 2021
Due to the use of diodes in the power chain, the voltage on the MSP430F5xx device is approximately 0.3 V lower than is set by the debugging tool. Set the voltage in the IDE to 0.3 V higher than desired; for example, to run the MCU at 3.0 V, set it to 3.3 V.
Figure 4-67 MSP-TS430PN80USB Target Socket Module, PCB| Pos. | Ref Des | No. per Board | Description | Digi-Key Part No. | Comment |
|---|---|---|---|---|---|
| 1 | C1, C2 | 0 | 12pF, SMD0805 | DNP: C1, C2 | |
| 1.1 | C3, C4 | 2 | 47pF, SMD0805 | ||
| 2 | C6, C7 | 2 | 10uF, 6.3V, Tantal Size B | 511-1463-2-ND | |
| 3 | C5, C11, C13, C14 | 4 | 100nF, SMD0805 | 311-1245-2-ND | |
| 3.1 | C10, C12 | 0 | 10uF, SMD0805 | 311-1245-2-ND | DNP: C10, C12 |
| 4 | C8 | 1 | 2.2nF, SMD0805 | ||
| 5 | C9 | 1 | 470nF, SMD0805 | 478-1403-2-ND | |
| 6 | D1 | 1 | green LED, SMD0805 | P516TR-ND | |
| 7 | J1, J2, J3, J4 | 4 | 20-pin header, TH | SAM1029-20-ND | DNP: headers and receptacles enclosed with kit. Keep vias free of solder. |
| 7.1 | 4 | 20-pin header, TH | DNP: headers and receptacles enclosed with kit. Keep vias free of solder. | ||
| SAM1213-20-ND | : Header | ||||
| : Receptacle | |||||
| 8 | J5 | 1 | 3-pin header, male, TH | SAM1035-03-ND | |
| 9 | JP5, JP6, JP7, JP8,JP9, JP10 | 6 | 3-pin header, male, TH | SAM1035-03-ND | Place jumpers on pins 2-3 |
| 10 | JP1, JP2 | 2 | 2-pin header, male, TH | SAM1035-02-ND | Place jumper on header |
| JP4 | 1 | SAM1035-02-ND | Place jumper only on one pin | ||
| 11 | JP3 | 1 | 3-pin header, male, TH | SAM1035-03-ND | Place jumper on pins 1-2 |
| 12 | 10 | Jumper | 15-38-1024-ND | Place on: JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP9, JP10 | |
| 13 | JTAG | 1 | 14-pin connector, male, TH | HRP14H-ND | |
| 14 | Q1 | 0 | Crystal | Micro Crystal MS1V-T1K 32.768kHz, C(Load) = 12.5pF | DNP: Q1 Keep vias free of solder |
| 15 | Q2 | 1 | Crystal | "Q2: 4MHzBuerklin: 78D134" | |
| 16 | R3, R7 | 2 | 330 Ω, SMD0805 | 541-330ATR-ND | |
| 17 | R1, R2, R4, R6, R8, R9, R12 | 2 | 0 Ω, SMD0805 | 541-000ATR-ND | DNP: R4, R6, R8, R9, R12 |
| 18 | R10 | 1 | 100 Ω, SMD0805 | Buerklin: 07E500 | |
| 18 | R11 | 0 | 1M Ω, SMD0805 | DNP | |
| 18 | R5 | 1 | 47k Ω, SMD0805 | 541-47000ATR-ND | |
| 19 | U1 | 1 | Socket:IC201-0804-014 | Manuf.: Yamaichi | |
| 20 | PCB | 1 | 79 x 77 mm | 2 layers | |
| 21 | Rubber standoff | 4 | Buerklin: 20H1724 | Apply to corners at bottom side | |
| 22 | MSP430 | 2 | MSP430F5529 | DNP: Enclosed with kit supplied by TI | |
| 23 | Insulating disk to Q2 | 1 | Insulating disk to Q2 | http://www.ettinger.de/Art_Detail.cfm?ART_ARTNUM=70.08.121 | |
| 27 | C33 | 1 | 220n | Buerklin: 53D2074 | |
| 28 | C35 | 1 | 10p | Buerklin: 56D102 | |
| 29 | C36 | 1 | 10p | Buerklin: 56D102 | |
| 30 | C38 | 1 | 220n | Buerklin: 53D2074 | |
| 31 | C39 | 1 | 4u7 | Buerklin: 53D2086 | |
| 32 | C40 | 1 | 0.1u | Buerklin: 53D2068 | |
| 33 | D2, D3, D4 | 3 | LL103A | Buerklin: 24S3406 | |
| 34 | IC7 | 1 | TPD4E004 | Manu: TI | |
| 36 | LED | 0 | JP3QE | SAM1032-03-ND | DNP |
| 37 | LED1 | 0 | LEDCHIPLED_0603 | FARNELL: 852-9833 | DNP |
| 38 | LED2 | 0 | LEDCHIPLED_0603 | FARNELL: 852-9868 | DNP |
| 39 | LED3 | 0 | LEDCHIPLED_0603 | FARNELL: 852-9841 | DNP |
| 40 | R13, R15, R16 | 0 | 470R | Buerklin: 07E564 | DNP |
| 41 | R33 | 1 | 1k4 | Buerklin: 07E612 | |
| 42 | R34 | 1 | 27R | Buerklin: 07E444 | |
| 43 | R35 | 1 | 27R | Buerklin: 07E444 | |
| 44 | R36 | 1 | 33k | Buerklin: 07E740 | |
| 45 | S1 | 0 | PB | P12225STB-ND | DNP |
| 46 | S2 | 0 | PB | P12225STB-ND | DNP |
| 46 | S3 | 1 | PB | P12225STB-ND | |
| 47 | USB1 | 1 | USB_RECEPTACLE | FARNELL: 117-7885 |