SLAU416B January   2012  – November 2021 TLV62130 , TLV62130A , TLV62150 , TLV62150A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 Input and Output Capacitors
      2. 1.3.2 Soft-Start Time
      3. 1.3.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TLV621x0EVM-505 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

Performance Specification

Table 1-1 provides a summary of the TLV621x0EVM-505 performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
Input voltage417V
Output voltagePWM mode of operation3.2443.3273.410V
Output currentTLV62130EVM-50503000mA
TLV62150EVM-50501000mA
Peak efficiencyTLV62130EVM-505, FSW = LOW (high frequency)93.2%
Peak efficiencyTLV62150EVM-505, FSW = HIGH (low frequency)95.0%
Soft-start time1.65ms