SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | Page Select Register 0-255: Selects the Register Page for next read or write command. See the Table "Summary of Memory Map" for details. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D3 | R | 0000 0 | Reserved. Write only default values. |
| D2 | R/W | 0 | DAC Adaptive Filtering Control 0: Adaptive Filtering disabled for DAC 1: Adaptive Filtering enabled for DAC |
| D1 | R | 0 | DAC Adaptive Filter Buffer Control Flag 0: In adaptive filter mode, DAC accesses DAC Coefficient Buffer-A and control interface accesses DAC Coefficient Buffer-B 1: In adaptive filter mode, DAC accesses DAC Coefficient Buffer-B and control interface accesses DAC Coefficient Buffer-A |
| D0 | R/W | 0 | DAC Adaptive Filter Buffer Switch control 0: DAC Coefficient Buffers will not be switched at next frame boundary 1: DAC Coefficient Buffers will be switched at next frame boundary, if in adaptive filtering mode. This will self clear on switching. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R | XXXX XXXX | Reserved Register. Don't write any values. |
| BIT | Read/Write | Reset Value | DESCRIPTION |
| D7–D0 | R/W | 0000 0000 | 24-bit coefficients C0 through C29 of DAC Coefficient Buffer-A. See the Table "DAC Coefficient Buffer A Map" for details. When Page-44, Reg-01d, D2='0' (Adaptive filtering disabled) the read write access to these registers is allowed only when DAC channel is powered down. |
Default values shown for this page only become valid 100 μs following a hardware or software reset.