SLAU640B April   2019  – March 2023

 

  1.   Introduction
  2. 1Trademarks
  3. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  4. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14J57EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (RF Outputs Disabled Until Directed)
    6. 3.6  Turn On the TSW14J57EVM Power and Connect to the PC
    7. 3.7  Turn On the ADC12DJ5200RFEVM/SEEVM Power Supplies and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DJ5200RFEVM/SEEVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14J57EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  5. 4Device Configuration
    1. 4.1 Supported JESD204C Device Features
    2. 4.2 Tab Organization
    3. 4.3 Low-Level Control
  6. 5Troubleshooting the ADC12DJ5200RFEVM/SEEVM
  7. 6References
    1. 6.1 Technical Reference Documents
    2. 6.2 TSW14J57EVM Operation
  8. 7HSDC Pro Settings for Optional ADC Device Configuration
    1. 7.1 Changing the Number of Frames per Multi-Frame (K)
    2. 7.2 Customizing the EVM for Optional Clocking Support
      1. 7.2.1 External Clocking Option (Default)
      2. 7.2.2 Onboard Clocking Option
      3. 7.2.3 External Reference Clocking Option
  9. 8Signal Routing
    1. 8.1 Signal Routing
  10.   A Analog Inputs
  11.   B Jumpers and LEDs
    1. 10.1 Jumper settings
  12.   B Revision History

Jumper settings

#GUID-3386F6D4-F3E6-441B-ADD1-884AEE24B83E/T5692721-16 shows the jumper settings and #GUID-3386F6D4-F3E6-441B-ADD1-884AEE24B83E/T5692721-17 shows the LED functionality.

Table 10-1 Jumper Settings
LabelDescriptionFunction
J12ADC power down jumper.Installed: ADC powered down. Uninstalled: ADC powered up(default)
J13Select the source for Reference clock signalInstalled: External Reference clock signal is selected(default). Uninstalled: Onboard reference signal (LMK61E2) is selected.
J18When hardware calibration trigger option is enabled. The ADC's calibration routine is can be enable using external signalInstalled: ADC's calibration routine is triggered. Uninstalled: ADC's calibration routine is not triggered(default).
J19Selects the source for SPI signalsInstalled: SPI signals from FMC+ connector are controlling the devices on the EVM. Uninstalled: SPI signal from the onboard FTDI IC is controlling the devices on the EVMs
Table 10-2 LEDs
LabelFunction
D1High temp indicator
D2High input power on channel A
D3High input power on channel B