SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
CAN Message 1 Interrupt Pending (CANMSG1INT), offset 0x140
CAN Message 2 Interrupt Pending (CANMSG2INT), offset 0x144
The CANMSG1INT and CANMSG2INT registers hold the INTPND bits of the 32 message objects. By reading these bits, the CPU can check which message object has an interrupt pending. The INTPND bit of a specific message object can be changed through two sources: (1) the CPU via the CANIFnMCTL register, or (2) the message handler state machine after the reception or transmission of a frame.
This field is also encoded in the CANINT register.
The CANMSG1INT register contains the INTPND bits of the first 16 message objects in the message RAM; the CANMSG2INT register contains the INTPND bits of the second 16 message objects.
CANMSGnINT is shown in Figure 11-22 and described in Table 11-25.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTPND | ||||||||||||||||||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||||||||||||||||||