SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The status register contains information for interrupt servicing such as Bus-Off, error count threshold, and error types.
The LEC field holds the code that indicates the type of the last error to occur on the CAN bus. This field is cleared when a message has been transferred (reception or transmission) without error. The unused error code 0x7 may be written by the CPU to manually set this field to an invalid error so that it can be checked for a change later.
An error interrupt is generated by the BOFF and EWARN bits, and a status interrupt is generated by the RXOK, TXOK, and LEC bits, if the corresponding enable bits in the CAN Control (CANCTL) register are set. A change of the EPASS bit or a write to the RXOK, TXOK, or LEC bits does not generate an interrupt.
Reading the CAN Status (CANSTS) register clears the CAN Interrupt (CANINT) register, if it is pending.
CANSTS is shown in Figure 11-6 and described in Table 11-9.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BOFF | EWARN | EPASS | RXOK | TXOK | LEC | ||
| R-0x0 | R-0x0 | R-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | ||