SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY Raw Interrupt Status (EPHYRIS)
The Ethernet PHY Raw Interrupt Status (EPHYRIS) register is used to mask the interrupt from the Ethernet PHY, which is either from the internal integrated PHY or an external PHY.
EPHYRIS is shown in Figure 15-86 and described in Table 15-96.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INT | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||