| 31-12 |
RESERVED |
R |
0x0 |
|
| 11 |
TBMDMAEN |
R/W |
0x0 |
GPTM B Mode Match Event DMA Trigger Enable.
When this bit is enabled, a Timer B dma_req signal is sent to the µDMA when a mode match has occurred.
0x0 = Timer B Mode Match DMA trigger is disabled.
0x1 = Timer B DMA Mode Match trigger is enabled.
|
| 10 |
CBEDMAEN |
R/W |
0x0 |
GPTM B Capture Event DMA Trigger Enable.
When this bit is enabled, a Timer B dma_req signal is sent to the µDMA when a capture event has occurred.
0x0 = Timer B Capture Event DMA trigger is disabled.
0x1 = Timer B Capture Event DMA trigger is enabled.
|
| 9 |
CBMDMAEN |
R/W |
0x0 |
GPTM B Capture Match Event DMA Trigger Enable.
When this bit is enabled, a Timer B dma_req signal is sent to the µDMA when a capture match event has occurred.
0x0 = Timer B Capture Match DMA trigger is disabled.
0x1 = Timer B Capture Match DMA trigger is enabled.
|
| 8 |
TBTODMAEN |
R/W |
0x0 |
GPTM B Time-Out Event DMA Trigger Enable.
When this bit is enabled, a Timer B dma_req signal is sent to the µDMA on a time-out event.
0x0 = Timer B Time-Out DMA trigger is disabled.
0x1 = Timer B Time-Out DMA trigger is enabled.
|
| 7-5 |
RESERVED |
R |
0x0 |
|
| 4 |
TAMDMAEN |
R/W |
0x0 |
GPTM A Mode Match Event DMA Trigger Enable.
When this bit is enabled, a Timer A dma_req signal is sent to the µDMA when a mode match has occurred.
0x0 = Timer A Mode Match DMA trigger is disabled.
0x1 = Timer A DMA Mode Match trigger is enabled.
|
| 3 |
RTCDMAEN |
R/W |
0x0 |
GPTM A RTC Match Event DMA Trigger Enable.
When this bit is enabled, a Timer A dma_req signal is sent to the µDMA when a RTC match has occurred.
0x0 = Timer A RTC Match DMA trigger is disabled.
0x1 = Timer A RTC Match DMA trigger is enabled.
|
| 2 |
CAEDMAEN |
R/W |
0x0 |
GPTM A Capture Event DMA Trigger Enable.
When this bit is enabled, a Timer A dma_req signal is sent to the µDMA when a capture event has occurred.
0x0 = Timer A Capture Event DMA trigger is disabled.
0x1 = Timer A Capture Event DMA trigger is enabled.
|
| 1 |
CAMDMAEN |
R/W |
0x0 |
GPTM A Capture Match Event DMA Trigger Enable.
When this bit is enabled, a Timer A dma_req signal is sent to the µDMA when a capture match event has occurred.
0x0 = Timer A Capture Match DMA trigger is disabled.
0x1 = Timer A Capture Match DMA trigger is enabled.
|
| 0 |
TATODMAEN |
R/W |
0x0 |
GPTM A Time-Out Event DMA Trigger Enable.
When this bit is enabled, a Timer A dma_req signal is sent to the µDMA on a time-out event.
0x0 = Timer A Time-Out DMA trigger is disabled.
0x1 = Timer A Time-Out DMA trigger is enabled.
|