6.5.16 HIBCALLD0 Register (Offset = 0x320) [reset = 0x0]
Hibernation Calendar Load 0 (HIBCALLD0)
The Hibernation Calendar Load (HIBCALLD0) register is used when the CALEN bit is set in the HIBCALCTL register.
NOTE
This register is write-only; any reads to this register read back as zeros. Errant writes to the HIBCALLD0/1 registers are protected by the Hibernate HIBLOCK register.
HIBCALLD0 is shown in Figure 6-24 and described in Table 6-19.
Return to Summary Table.
Figure 6-24 HIBCALLD0 Register
| 31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
| RESERVED |
| R-0x0 |
|
| 23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
| RESERVED |
AMPM |
RESERVED |
HR |
| R-0x0 |
W-0x0 |
R-0x0 |
W-0x0 |
|
| 15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
| RESERVED |
MIN |
| R-0x0 |
W-0x0 |
|
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
SEC |
| R-0x0 |
W-0x0 |
|
Table 6-19 HIBCALLD0 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 31-23 |
RESERVED |
R |
0x0 |
|
| 22 |
AMPM |
W |
0x0 |
AM/PM Designation
This bit is used when CAL24 = 0 in the HIBCALCTL register.
0x0 = AM
0x1 = PM
|
| 21 |
RESERVED |
R |
0x0 |
|
| 20-16 |
HR |
W |
0x0 |
Hours
This field holds the hour information in hexadecimal.
Bits
20:16 correspond to hex values from 0x0 to 0x17 (0 to 23 hours). |
| 15-14 |
RESERVED |
R |
0x0 |
|
| 13-8 |
MIN |
W |
0x0 |
Minutes
This field holds the minute information in hexadecimal.
Bits
13:8 correspond to hex values from 0x0 to 0x3B (0 to 59 minutes). |
| 7-6 |
RESERVED |
R |
0x0 |
|
| 5-0 |
SEC |
W |
0x0 |
Seconds
This field holds the seconds value in hexadecimal.
Bits
5:0 correspond to hex values from 0x0 to 0x3B (0 to 59 seconds). |