SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
LCD Raster Subpanel Display 1 (LCDRASTRSUBP1)
Note that subpictures are only allowed for Active Matrix mode (LCDTFT = 1) in LCDRASTRCTL
LCDRASTRSUBP1 is shown in Figure 20-29 and described in Table 20-23.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SPEN | RESERVED | HOLS | RESERVED | LPPT | |||
| R/W-0x0 | R-0x0 | R/W-0x0 | R-0x0 | R/W-0x0 | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LPPT | |||||||
| R/W-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DPDLSB | |||||||
| R/W-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DPDLSB | |||||||
| R/W-0x0 | |||||||