SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Watchdog Timer Peripheral Present (PPWD)
The PPWD register provides software information regarding the watchdog modules.
NOTE
This register reports which watchdog timers are implemented on this microcontroller.
PPWD is shown in Figure 4-48 and described in Table 4-55.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P1 | P0 | |||||||||||||
| R-0x0 | R-0x1 | R-0x1 | |||||||||||||