SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
PWM0 Minimum Fault Period (PWM0MINFLTPER), offset 0x07C
PWM1 Minimum Fault Period (PWM1MINFLTPER), offset 0x0BC
PWM2 Minimum Fault Period (PWM2MINFLTPER), offset 0x0FC
PWM3 Minimum Fault Period (PWM3MINFLTPER), offset 0x13C
If the MINFLTPER bit in the PWMnCTL register is set, this register specifies the 16-bit time-extension value to be used in extending the fault condition. The value is loaded into a 16-bit down counter, and the counter value is used to extend the fault condition. The fault condition is released in the clock immediately after the counter value reaches 0. The fault condition is asynchronous to the PWM clock; and the delay value is the product of the PWM clock period and the (MFP field value + 1) or (MFP field value + 2) depending on when the fault condition asserts with respect to the PWM clock. The counter decrements at the PWM clock rate, without pause or condition.
PWMnMINFLTPER is shown in Figure 21-33 and described in Table 21-29.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MFP | ||||||||||||||||||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||||||||||||||||||