SLAU837 July 2020 – MONTH ISO6731 , ISO6731-Q1 , ISO6740 , ISO6740-Q1 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO6742-Q1
This section describes the setup and operation of the EVM for parameter performance evaluation. Figure 5-1 shows the configuration for operating the ISO6741 dual-digital isolator EVM using two power supplies.
Figure 5-2 shows typical input and output waveforms of the EVM for a 1-MHz clock. The input is shown as channel 1, and the output is shown as channel 2.