SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The bootstrap loader (BSL) provides a method to program and/or verify the device memory through a standard UART or I2C serial interface. Key features of the BSL which are accessible through the serial interface include:
The BSL can be completely disabled if desired by properly configuring the BSL mode in the BCR configuration in the NONMAIN flash. See the BSL Enable section for details on enabling or disabling the BSL.