SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The SYSCTL module provides x interrupt sources which can be configured to source a CPU interrupt event. In order of decreasing interrupt priority, the CPU interrupt events from the SYSCTL are given in Table 30-469.
| Index (IIDX) | Name | Description |
|---|---|---|
| 0 | NONE | No NMI pending. |
| 1 | BORLVL | Indicates that VDD has dropped below the specified VBOR- threshold. |
| 2 | WWDT0 | A WWDT0 violation occurred. |
The CPU nonmaskable interrupt event configuration is managed with the NMIIIDX, NMIRIS, NMIISET, and NMIICLR event management registers. See Section 7.2.5 for guidance on configuring the interrupt management registers.