SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The SYSCTL module provides several interrupt sources which can be configured to source a CPU interrupt event. In order of decreasing interrupt priority, the CPU interrupt events from the SYSCTL are given in Table 30-469.
| Index (IIDX) | Name | Description |
|---|---|---|
| 0 | NONE | No interrupt pending. |
| 1 | LFOSCGOOD | Indicates when LFOSC is ready during startup, as LFOSC takes ≈1ms to start. |
| 2 | ANACLKERR | Indicates that an analog function was enabled and expecting a SYSOSC to be operation at a certain frequency, but SYSOSC was either not available or not operating at the required frequency. |
| 5 | LFXTGOOD | Indicates when the low frequency external clock (either the LFXT oscillator or LFCLK_IN digital clock) are ready. This indication is useful when starting the clock system and waiting for LFXT or LFCK_IN to be ready before switching the LFCLK source from LFOSC to an external source. |
| 6 | HFCLKGOOD | Indicates when the high frequency external clock (either the HFXT oscillator or HFCLK_IN digital clock) are ready. This indication is useful when starting the clock system and waiting for HFCLK to be ready before switching the MCLK source to HFCLK or before starting the SYSPLL with HFCLK as the SYSPLL reference. |
| 8 | HSCLKGOOD | Indicates when the HSCLK (sourced by either HFCLK or a SYSPLL output) is ready. This indication is useful when waking up from STOP or STANDBY mode when HSCLK is configured as the MCLK source in RUN/SLEEP mode. When waking from STOP or STANDBY, MCLK will run from SYSOSC until the HSCLK is available, at which time SYSCTL automatically switches the MCLK source to the selected HSCLK source. This interrupt communicates that after wake-up from STOP/STANDBY, MCLK has switched over to the desired HSCLK source and it is now possible to use timing-sensitive peripherals sourced by MCLK. |
The CPU interrupt event configuration is managed with the SYSCTL IIDX, IMASK, RIS, MIS, ISET, and ICLR event management registers. See Section 7.2.5 for guidance on configuring these registers for CPU interrupts.