SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
A digital clock monitor can be used with MCLK. The MCLK monitor asserts an MCLK fault if there is no MCLK activity for a period of 1-12 LFCLK cycles. An MCLK fault is always considered fatal to the system and generates a BOOTRST.
The MCLK monitor can be enabled after the LFCLK is configured and running. To enable the MCLK monitor, set the MCLKDEADCHK bit in the MCLKCFG register in SYSCTL. When enabled, the MCLK monitor runs in all operating modes except for STANDBY1 and SHUTDOWN.