SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
In this mode, the noninverting input is sourced from the external OPAx_INx+ input (PSEL = 0x1 or 0x2). The NSEL bits must select RTAP as the inverting input for the amplifier (NSEL = 0x4) and from the MSEL bits a bias is chosen from either ground or the 12-bit buffered DAC (DAC_OUT).
Figure 17-3 shows an example of the OPA in noninverting PGA mode.