SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The ADC peripheral contains three event publishers and one event subscriber.
One event publisher (CPU_INT) manages ADC interrupt requests (IRQs) to the CPU subsystem through a static event route. The second event publisher (GEN_EVENT) can be used to publish ADC events to a subscriber through a generic event route channel. The third event publisher (DMA_TRIG) can be used as an ADC-to- DMA trigger to send ADC events directly to the DMA through a DMA event route.
The event subscriber (FSUB_0) can be used to subscribe to events which are published to the event fabric through a generic event route channel.
The ADC events are summarized in Table 27-144.
| Event | Type | Source | Destination | Route | Configuration | Functionality |
|---|---|---|---|---|---|---|
| CPU interrupt event | Publisher | ADC | CPU Subsystem | Static route | CPU_INT registers | Fixed interrupt route from ADC to CPU |
| Generic publisher event | Publisher | ADC | Generic event channel | Generic route (FPUB_0) | GEN_EVENT registers, FPUB_0 register | Trigger generic event channel from ADC |
| DMA trigger event | Publisher | ADC | DMA | DMA route | DMA_TRIG registers | Fixed trigger route from ADC to DMA |
| Generic subscriber event | Subscriber | Other peripherals | ADC | Generic route(FSUB_0) | FSUB_0 | ADC subscription to generic event channel |