SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
ADCCLK is used by the ADC module to set the ADC sampling period. The ADCCLK for a given ADC is provided from the CKM to the ADC, but the ADCCLK clock selection is done within each ADC peripheral's configuration registers. See the ADC chapter for information on configuring the ADCCLK. ADCCLK can be selected as ULPCLK, SYSOSC, or HFCLK (HFXT or HFCLK_IN)ADCCLK can be selected as SYSOSC.