SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The debug subsystem mailbox (DSSM) enables a debug probe to pass messages to the target device through the SWD interface, as well as making it possible for the target device to return data to the debug probe.
The DSSM supports the following functions:
Two 32-bit word data buffers are provided for TX data (debug probe to target device) and RX data (target device to debug probe). These data buffers are implemented as 32-bit memory-mapped registers in the DEBUGSS. In addition, TXCTL and RXCTL registers are provided for enabling flow control and indicating status of the mailbox.
| DSSM Register | Description | Debug Probe | Target Device | Actions |
|---|---|---|---|---|
| TX_DATA | Data buffer | RW | R | TXCTL.TRANSMIT is set on write by the debug probe, and cleared on a read by the target device; TXIFG is also set on a write by the debug probe |
| TXCTL | Flow control and status | RW | R | None |
| RX_DATA | Data buffer | R | RW | RXCTL.RECEIVE is set on write by the target device, and cleared on a read by the debug probe; RXIFG is also set on a write by the target device |
| RXCTL | Flow control and status | R | RW | None |
The TXCTL and RXCTL registers provide generic transmit and receive flags. BIT0 of the TXCTL and RXCTL registers provide a specific TRANSMIT and RECEIVE flag which indicate the status of the TX_DATA and RX_DATA. The TRANSMIT bit is set in the TXCTL register when a debug probe writes data to the TX_DATA buffer register. The TRANSMIT flag will then remain set until the CPU in the target device reads TX_DATA or a POR occurs. The RECEIVE flag is set in the RXCTL register when the CPU in the target device writes data to the RX_DATA buffer register. The RECEIVE flag will then remain set until the debug probe reads the data from RX_DATA.
It is not possible for software running on the target device to write to TX_DATA, and it is also not possible for target software to clear the TRANSMIT flag other than by reading TX_DATA.
The upper 31 bits of the TXCTL register, TRANSMIT_FLAGS, contain generic flag bits which can be set or cleared by the debug probe to implement a protocol if desired. Only the debug probe can write to the TRANSMIT_FLAGS field in TXCTL. The DSSM Commands is an example of a protocol to communicate with the target device. Also refer to Section 1.4 for security level control related to the DSSM commands.
In a similar way, only the target device software can write to RX_DATA and RXCTL. The debug probe cannot write to RX_DATA and it can only clear the RECEIVE flag in RXCTL by reading RX_DATA. BIT1 through BIT7 (0xFE) of RXCTL contains the RECEIVE_FLAGS field. Software on the target device can set or clear bits in the RECEIVE_FLAGS field to implement a protocol if desired. These flags can be read by the debug probe but can not be modified by the debug probe.
| AP SEL | ADDR | BANK | INDEX | REGISTER NAME | BIT 31 - 8 | BIT 7 - 1 | BIT 0 |
|---|---|---|---|---|---|---|---|
| 2 | 0x00 | 0 | 0 | TXDATA | TX DATA | ||
| 0x04 | 0 | 1 | TXCTL | TRANSMIT_FLAGS | TRANSMIT | ||
| 0x08 | 0 | 2 | RXDATA | RX Data | |||
| 0x0C | 0 | 3 | RXCTL | Reserved | RECEIVE_FLAGS | RECEIVE | |
| 0x0FC | 15 | 3 | IDR | Access point ID | |||