SLAU847E October 2022 – May 2025 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The I2C provides an interface to the DMA controller with two channels. The DMA operation of the I2C is enabled through the I2C event register and DMA peripheral registers. When the DMA functionality is enabled, the I2C asserts a DMA request on the selected channel when the associated FIFO can transfer or receive data.
For more information about I2C event and DMA, please refer to Interrupt and Events Support and DMA Trigger Publisher sections.