SLAU855A June 2021 – March 2022 TLV320AIC3101 , TLV320AIC3104 , TLV320AIC3104-Q1 , TLV320AIC3105 , TLV320AIC3106 , TLV320AIC3106-Q1 , TLV320AIC3107 , TLV320AIC3109-Q1 , TLV320AIC34
The complete bill of materials, listed in http://www.ti.com/tool/TIDA-00xxX, for the AC-MODEVM interface board (included only in the TLV320AIC3106EVM-PDK) is provided as a reference.
| Designators | Description | Manufacturer | Mfg. Part Number |
|---|---|---|---|
| C1, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C23, C24, C25, C26, C27, C28, C29, C30, C31, C32, C33, C34, C35, C38, C43, C44, C45, C46, C47, C65, C66, C67, C68, C69, C70, C74, C75, C76, C77 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | Wurth Elektronik | 885012205037 |
| C2 | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0603 | Taiyo Yuden | EMK107BB7225KA-T |
| C36 | CAP, CERM, 470 pF, 25 V, +/- 5%, C0G/NP0, 0402 | MuRata | GRM1555C1E471JA01D |
C37, C39 | CAP, CERM, 22 uF, 10 V, +/- 20%, X7R, 0805 | MuRata | GRM21BZ71A226ME15L |
C40, C41, C42 | CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1C105K080AC |
C48 | CAP, CERM, 1500 pF, 50 V, +/- 10%, X7R, 0402 | MuRata | GRM155R71H152KA01D |
D1 | LED, Blue, SMD | Wurth Elektronik | 150060BS75000 |
D2, D4 | Diode, Schottky, 20 V, 1 A, SOD-123FL | ON Semiconductor | MBR120LSFT1G |
D3 | LED, Green, SMD | Lite-On | LTST-C170KGKT |
FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
H9, H10, H11, H12 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | 3M | SJ-5303 (CLEAR) |
J1 | Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT | Molex | 475890001 |
J2 | Receptacle, 50mil, 6x1, Gold, R/A, TH | Sullins Connector Solutions | LPPB061NGCN-RC |
J3, J6 | Header, 2.54 mm, 2x1, Tin, TH | Samtec | TSW-102-07-T-S |
J4 | Header, 100mil, 3x1, Gold, TH | Samtec | TSW-103-07-G-S |
J5 | Terminal Block, 3.5mm Pitch, 2x1, TH | On-Shore Technology | ED555/2DS |
J7, J8, J11, J12 | Header, 2.54mm, 10x2, Tin, TH | Sullins Connector Solutions | PEC10DAAN |
J9, J10 | Header, 2.54mm, 5x2, Gold, Black, TH | Samtec | TSW-105-07-F-D |
L1, L3 | Ferrite Bead, 600 ohm @ 100 MHz, 2 A, 0805 | TDK | MPZ2012S601AT000 |
L2 | Inductor, Shielded, Ferrite, 470 nH, 2 A, 0.059 ohm, SMD | TDK | VLS2012ET-R47N |
R1 | RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04021K00JNED |
R2, R3 | RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04022K20JNED |
R5 | RES, 47.0 k, 1%, 0.0625 W, 0402 | Yageo America | RC0402FR-0747KL |
R6 | RES, 10.0 k, 1%, 0.1 W, 0402 | Panasonic | ERJ-2RKF1002X |
R9 | RES, 43.2, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040243R2FKED |
R13 | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040210K0JNED |
R14 | RES, 1.5 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031K50JNEA |
R15, R16, R18, R19, R20, R21, R22 | RES, 33.2, 1%, 0.05 W, 0201 | Yageo America | RC0201FR-0733R2L |
R17 | RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 | Panasonic | ERJ-1GN0R00C |
R23, R25, R26, R27, R33, R34, R35, R45, R46 | RES, 10.0 k, 1%, 0.05 W, 0201 | Vishay-Dale | CRCW020110K0FKED |
R24 | RES, 4.7, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034R70JNEA |
R28 | RES, 25.5 k, 1%, 0.05 W, 0201 | Yageo America | RC0201FR-0725K5L |
R29 | RES, 40.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW040240K2FKED |
R30 | RES, 51.0 k, 1%, 0.05 W, 0201 | Yageo America | RC0201FR-0751KL |
R31 | RES, 1.00 M, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | Vishay-Dale | CRCW08051M00FKEA |
R32 | RES, 162 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW0402162KFKED |
R36 | RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603442RFKEA |
SH-J1, SH-J2 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G |
SW1 | Switch, Tactile, SPST-NO, 0.05A, 12V, SMT | E-Switch | TL1015AF160QG |
SW2 | Dip Switch SPST 1 Position Through Hole Slide (Standard) Actuator 25mA 24VDC | Omron Electronics Inc-EMC Div | A6TN-1104 |
TP1, TP2, TP14, TP15 | Test Point, Miniature, Red, TH | Keystone | 5000 |
TP3, TP5 | Test Point, Miniature, Green, TH | Keystone | 5116 |
TP7, TP8, TP9, TP10 | Test Point, Multipurpose, Black, TH | Keystone | 5011 |
U1 | Low-Capacitance + / - 15-kV ESD Protection Array for High-Speed Data Interfaces, 4 Channels, -40 to +85 degC, 6-pin USON (DPK), Green (RoHS & no Sb/Br) | Texas Instruments | TPD4E001DPKR |
U2 | IC MCU 512KB RAM, 128TQFP | XMOS semiconductor | XEF216-512-TQ128-C20 |
U3 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs, PW0014A (TSSOP-14) | Texas Instruments | CDCE913PWR |
U4 | Dual-Bit Dual-Supply Bus Transceiver, DQE0008A, LARGE T&R | Texas Instruments | |
U5, U8 | Enhanced Product Dual Buffer/Driver with Open-Drain Output, DCK0006A (SOT-SC70-6) | Texas Instruments | SN74LVC2G07DSFR |
U6 | Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output, DRY0006A (USON-6) | Texas Instruments | TPS3897ADRYR |
U7 | Automotive Catalog, Dual, 200mA, Low-IQ Low-Dropout Regulator for Portable Devices, DSE0006A (WSON-6) | Texas Instruments | TLV7103318QDSERQ1 |
U9 | Low-Quiescent-Current 1% Accurate Supervisor With Programmable Delay, DSE0006A (WSON-6) | Texas Instruments | TPS389018DSER |
U12, U16, U19 | 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage-Level Shifting and 3-State Outputs, RSV0016A (UQFN-16) | Texas Instruments | SN74AVC4T774RSVR |
U20 | Level-Translating I2C Bus Buffer/Repeater, DGK0008A (VSSOP-8) | Texas Instruments | TCA9802DGKR |
VR1 | 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package, RLT0007A (VSON-HR-7) | Texas Instruments | TPS62085RLTR |
Y1 | OSC, 24 MHz, 2.25 - 3.63 V, SMD | Abracon Corporation | ASTMLPA-24.000MHZ-EJ-E-T |
FID1, FID2, FID3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |