SLAU858B December 2023 – June 2025 AFE881H1
The AFE881H1EVM provides an easy-to-use, configurable evaluation platform for the AFE881H1. The AFE881H1EVM can be powered directly by a USB-A (5V) connection and features several onboard power supply options, allowing different output ranges to be selected. Input filters for Highway Addressable Remote Transducer (HART®) allow for external signals to be applied to the board and connection are available for the device to output to external equipment.