SLAU858B December   2023  – June 2025 AFE881H1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Hardware Description
      1. 2.1.1 Theory of Operation
      2. 2.1.2 Signal Definitions
    2. 2.2 Hardware Setup
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Power Configuration and Jumper Settings
      3. 2.2.3 Connecting the Hardware
        1. 2.2.3.1 Power Configuration
        2. 2.2.3.2 External SPI and UART Controllers
  7. 3Software
    1. 3.1 Software Setup
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 AFE881H1 Register Page
  8. 4Hardware Design Files
    1. 4.1 Board Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation
  11. 7Revision History

Power Configuration

The default configuration of the AFE881H1EVM allows the board to be powered from the USB connection. Jumper J21 provides connection options for the USB-powered 1.8V and 3.3V supplies to the PVDD pin and 1.8V for VDD pin of the device, and jumper J20 provides options for the IOVDD pin of the device. To use external power supplies, remove the jumpers in J20 and J21 and connect the supplies to banana jacks J15, J17 and J18 for connections to PVDD, IOVDD, and VDD.