SLAU863 October 2021 TRF1208
The ADC device supports some configuration of the JESD204C interface. Due to limitations in the TSW14J57EVM firmware, all JESD204C link features of the ADC device are not supported. Table 4-1 lists the supported and non-supported features.
| JESD204C Feature | Supported by ADC Device | Supported by TSW14J57EVM | Supported by TSW14J58EVM |
|---|---|---|---|
| Number of lanes per link (L) | L = 1, 2, 3, 4, 6, and 8(1) | L = 1, 2, 3, 4, 6, and 8 supported | L = 1, 2, 3, 4, 6, and 8 supported |
| Total number of lanes active | 2, 4, 6, 8, 12, and 16 | 2, 4, 6, 8, 12, and 16 | 2, 4, 6, 8, 12, and 16 |
| Number of frames per multiframe (K) | Kmin = 3–256,(1) Kmax = 256, Kstep = 1 or 2 | Most values of K supported, constrained by requirement that K × F = 4n | Most values of K supported, constrained by requirement that K × F = 4n |
| Scrambling | Supported | Supported | Supported |
| Test patterns | PRBS7, PRBS9, PRBS15, PBRS23, PRBS31, Ramp, Transport Layer test, D21.5, K28.5, Repeat ILA, Modified RPAT, Serial Out 0, Serial Out 1, Clock test, and ADC Test Pattern(1) | ILA, Ramp, Long or Short Transport | ILA, Ramp, Long or Short Transport |
| Speed | Lane rates from 0.8 to 17.12 Gbps(1) | Lane rates from 2 to 15 Gbps ƒ(SAMPLE) parameter must be properly set in HSDC Pro GUI. | Lane rates from 0.6 to 17.16 Gbps ƒ(SAMPLE) parameter must be properly set in HSDC Pro GUI. |