SLAU865 December   2021 TDP0604

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 What is the TDP0604 EVM?
    2. 1.2 What is Included in the TDP0604 EVM?
    3. 1.3 What Does the EVM Look Like?
  4. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Enable or Reset
    3. 2.3 Configuration Jumpers
    4. 2.4 Rx EQ Configuration
    5. 2.5 HPD Snoop Option
    6. 2.6 Local I2C Access
  5. 3Quick Start Guide
  6. 4Schematics
    1.     16
    2.     17
    3.     18
    4.     19
    5.     20
    6.     21
    7.     22
    8.     23

What is Included in the TDP0604 EVM?

The major components of the EVM are as below:

  • TDP0604 device
  • Standard HDMI source connector (receptacle)
  • Standard HDMI sink connector (receptacle)
  • DC power regulators
  • I2C programming interface for external I2C host connections
  • USB interface
  • Headers for configurating various TDP0604 features