SLAU868A august 2022 – july 2023
The EVM provides a pair of calibration traces to allow the EVM to de-embed from the TMUXHS221/LV chip during measurement. The calibration traces are length matched to the combined length of the input and output traces to the TMUXHS221/LV.